Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

9522150 - Clamp Arm | Pneumatic Swing Clamp Accessory

9522150Standard Clamp Arm

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.59
  • Length (in)2.28
  • Weight (lb)0.06
  • Width (in)0.59
  • Product ApplicationCLAMPING

Technical Details

  • Arm Length (in)1.77
  • Arm (Arm)Single [ fr_FR ] ; einseitig [ de_DE ] ; Single [ en_US ] ; Single [ zh_CN ]
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeClamping Arm
  • BrandDESTACO
  • Product TypeClamping Arm
  • Series Used On9500
  • Used With Model/Series9522-2