Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

841550 : Mounting Flanges

841550 - MOUNTING FLANGE

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Length (in)2.00
  • Weight (lb)0.3
  • Product ApplicationCLAMPING

Technical Details

  • Thread (in)13412
  • Supplied?No

Product Information

  • Accessory TypeMounting Flanges
  • BrandDESTACO
  • Product TypeMounting Flange
  • Series Used On8400
  • Spindle Included?No
  • Used With Model/Series8400

Related Products