
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Unit View
Dimensions / Applications
- Height (in)0.39
- Length (in)1.37
- Weight (lb)0.1
- Width (in)0.62
Technical Details
- Supplied?No
Product Information
- Accessory TypeBlank Clamping Arms
- BrandDESTACO
- Product TypeStandard Pneumatic Swing Arm
- Series Used On8000|8100
- Spindle Included?No
- Used With Model/Series8000|8100