Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

8MA-096-1 : Body Mount Flanges

8MA-096-1Body Mount Flange For 89R50

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.98
  • Length (in)4.00
  • Weight (lb)0.9
  • Width (in)3.94

Technical Details

  • Mounting Hole Dia. (in)0.35
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeBody Mount Flanges
  • BrandDESTACO
  • Product TypeBody Mount Flange
  • Series Used On89R
  • Used With Model/Series89R50-025-2