Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

036-630-01 - Standard Arm for Pneumatic Clamps, .630 Dia.

036-630-01Standard Arm for Pneumatic Clamps, .630 Diameter

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.75
  • Length (in)3.10
  • Width (in)0.75
  • Product ApplicationCLAMPING

Technical Details

  • Arm Length (in)2
  • Arm (Arm)Single [ fr_FR ] ; einseitig [ de_DE ] ; Single [ en_US ] ; Single [ zh_CN ]
  • Supplied?No

Product Information

  • Accessory TypeClamping Arm
  • BrandDESTACO
  • Product TypeStandard Pneumatic Swing Arm
  • Series Used On035
  • Spindle Included?No
  • Used With Model/Series035-132|035-232|035-140|035-240