Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

8MA-088-1 : Blank Clamping Arms

8MA-088-1Clamping Arm Adapter for 89R50/89B50/89E50

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)1.18
  • Length (in)2.36
  • Weight (lb)0.2
  • Width (in)1.18
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeBlank Clamping Arms
  • BrandDESTACO
  • Product TypeClamping Arm Adapter
  • Series Used On89R
  • Used With Model/Series89R50|89B50|89E50