
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Unit View
Dimensions / Applications
- Height (in)0.75
- Length (in)2.32
- Weight (lb)0.2
- Width (in)0.75
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)1.56
- Thread (in)3816
- Supplied?No
Product Information
- Accessory TypeStandard Clamping Arms
- BrandDESTACO
- Product TypeClamping Arm
- Series Used On8400
- Spindle Included?No
- Used With Model/Series8400