Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Arm for Standard Pneumatic Swing Clamp, .551 Diameter

036-551-01Arm for Standard Pneumatic Swing Clamp, .551 Diameter

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.63
  • Length (in)2.38
  • Width (in)0.75
  • Product ApplicationCLAMPING

Technical Details

  • Arm Length (in)1.36
  • Arm (Arm)Single [ fr_FR ] ; einseitig [ de_DE ] ; Single [ en_US ] ; Single [ zh_CN ]
  • Supplied?No

Product Information

  • Accessory TypeClamping Arm
  • BrandDESTACO
  • Product TypeStandard Pneumatic Swing Arm
  • Series Used On035
  • Spindle Included?No
  • Used With Model/Series035-125|035-225