Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Swing Clamps
Pneumatic Swing Clamps-Accessories
8MW-020-1 - Mounting Foot For 89R32-XXX
8MW-020-1 - Mounting Foot For 89R32-XXX
Email product details
Visit Product Series:
Pneumatic Swing Clamps-Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
1.97
Weight (lb)
0.2
Product Application
CLAMPING
Technical Details
Supplied?
No
Product Information
Accessory Type
Mounting Feet
Brand
DESTACO
Product Type
Mounting Feet
Series Used On
89R
Spindle Included?
No
Used With Model/Series
89R32
CAD / Download
Resources
FAQs
Articles
Related Products
Swing Clamp Accessories
8MW-023-1 - Mounting Foot For 89R63-XXX
Add to quote
Explore
Swing Clamp Accessories
8MW-021-1 - Mounting Foot For 89R40-XXX
Add to quote
Explore