
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Unit View
Dimensions / Applications
- Height (in)0.87
- Length (in)4.45
- Weight (lb)0.23
- Width (in)0.87
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)3.54
- Arm (Arm)Single [ fr_FR ] ; einseitig [ de_DE ] ; Single [ en_US ] ; Single [ zh_CN ]
- Supplied?No
Product Information
- Accessory TypeClamping Arm
- BrandDESTACO
- Product TypeClamping Arm
- Series Used On9500
- Spindle Included?No
- Used With Model/Series9550-2