Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

952260- Side Flange Mounting Kit

952260Side Flange Mounting Kit

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.22
  • Length (in)3.99
  • Weight (lb)0.14
  • Width (in)0.85
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeSide Flange Mounting Kit
  • BrandDESTACO
  • Product TypeSide Flange Mount
  • Series Used On9500
  • Spindle Included?No
  • Used With Model/Series9522