Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Pneumatic Swing Clamps
Pneumatic Swing Clamps-Accessories
8MA-094-1 - Body Mount Flange For 89R32
8MA-094-1 - Body Mount Flange For 89R32
Email product details
Visit Product Series:
Pneumatic Swing Clamps-Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.19
Weight (lb)
0.4
Product Application
CLAMPING
Technical Details
Mounting Hole Dia. (in)
0.26
Supplied?
No
Product Information
Accessory Type
Body Mount Flanges
Brand
DESTACO
Product Type
Body Mount Flange
Series Used On
89R
Spindle Included?
No
Used With Model/Series
89R32-010-2
CAD / Download
Resources
FAQs
Articles
Related Products
Swing Clamp Accessories
8MA-096-1 - Body Mount Flange For 89R50
Add to quote
Explore
Swing Clamp Accessories
8MA-095-1 - Body Mount Flange For 89R40
Add to quote
Explore