Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

8JG-217-1 : Standard Clamping Arms

8JG-217-1Standard Clamping Arm for 89R32/89B30

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.79
  • Length (in)3.15
  • Width (in)0.79
  • Product ApplicationCLAMPING

Technical Details

  • Arm Length (in)2.36
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeStandard Clamping Arms
  • BrandDESTACO
  • Product TypeClamping Arm
  • Series Used On89R|89E
  • Used With Model/Series89R32|89B30|89E30