Destaco Logo

ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

8MA-061-1 : End Mount Flanges

8MA-061-1End Mount Flanges, Plate - Top/bottom mounting 89R20

Visit Product Series:

Pneumatic Swing Clamps-Accessories

Unit View

Dimensions / Applications

  • Height (in)0.39
  • Length (in)2.56
  • Weight (lb)0.1
  • Width (in)1.26
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeEnd Mount Flanges
  • BrandDESTACO
  • Product TypeEnd Mount Flange
  • Series Used On89R
  • Used With Model/Series89R20