
Visit Product Series:
Mechanical Rotary Indexers-RDMUnit View
Dimensions / Applications
Technical Details
- Center Distance (in)7.5
- Center Thru Hole Diameter (in)5.12
- Height To Mounting Surface (in)9.0551181102362
- Internal Inertia (lb-in²)1978
- Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)21
- Maximum Torque (in-lb)15142
- Mounting Surface Diameter (in)11.496062992126
- Output Overturning Moment Capacity (in-lb)28674
- Output Radial Capacity (lb)3100
- Output Thrust/Axial Capacity (lb)8000
Product Information
- Base Model1100RDM2H48-330
- BrandCamco
- Product TypeRoller Dial Index Drive
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRDM_1305.tif%2Frename%2FRDM_1305.png&w=3840&q=75)
