Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Rotary Positioning
Indexers
Mechanical Rotary Indexers
Mechanical Rotary Indexers-RNG
1100RNG6H40-330 - Rng - Ring Drives
1100RNG6H40-330 - Rng - Ring Drives
Email product details
Visit Product Series:
Mechanical Rotary Indexers-RNG
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Technical Details
Center Distance (in)
17.3228346457
Center Thru Hole Diameter (in)
15.75
Height To Mounting Surface (in)
3.7401574803
Internal Inertia (lb-in²)
116178.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
56.0
Maximum Torque (in-lb)
42489.0
Mounting Surface Diameter (in)
43.3070866142
Output Overturning Moment Capacity (in-lb)
149376.0
Output Radial Capacity (lb)
36350.0
Output Thrust/Axial Capacity (lb)
16552.0
Show More
Product Information
Base Model
1100RNG6H40-330
Brand
Camco
Product Type
RNG Drive - Mechanical Rotary Indexer
Spindle Included?
No
CAD / Configure
Resources
FAQs
Articles
Related Products
RNG Series
1100RNG16H40-330 - Rng - Ring Drives
Add to quote
Explore
RNG Series
1100RNG12H40-330 - Rng - Ring Drives
Add to quote
Explore