
Unit View
Dimensions / Applications
Technical Details
- Center Distance (in)26.3779527559
- Center Thru Hole Diameter (in)23.82
- Height To Mounting Surface (in)4.3307086614
- Internal Inertia (lb-in²)444210.0
- Maximum Inertia Load at 20 indexes per minute (lb-in² x 1000)3928.0
- Maximum Torque (in-lb)67393.0
- Mounting Surface Diameter (in)61.0236220472
- Output Overturning Moment Capacity (in-lb)227622.0
- Output Radial Capacity (lb)54330.0
- Output Thrust/Axial Capacity (lb)17417.0
Product Information
- Base Model1550RNG6H48-330
- BrandCamco
- Product TypeRNG Drive - Mechanical Rotary Indexer
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRNG%2BSeries.tif%2Frename%2FRNG%2BSeries.png&w=3840&q=75)