
Visit Product Series:
Hold Down Clamps-227Unit View
Dimensions / Applications
- Height (in)2.4
- Length (in)7.48
- Weight (lb)0.68
- Width (in)1.74
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Welding; Woodworking
Technical Details
- Arm Length (in)2.66
- Clamp Arm Height (in)1.28
- Clamp Arm Length (in)2.66
- Height Under Clamp Arm (in)1.28
- Maximum Holding Capacity (lbf)600
- Spindle Included?No
- Supplied?No
Product Information
- Accessories207426-Q|207943-M|207943-M|507907|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly207943
- Standard MaterialStainless Steel