
Unit View
Dimensions / Applications
- Length (in)0.315
- Weight (lb)0.2
Technical Details
- Supplied?No
Product Information
- Accessory TypeHook Assembly
- BrandDESTACO
- Handle ColorRed
- Product TypeHook Assembly
- Series Used On3051
- Spindle Included?No
- Used With Model/Series3051
