Destaco Logo
307-U - Horizontal Hold-Down Clamp

307-UHorizontal Hold Down Clamp

Visit Product Series:

Hold Down Clamps-305-307-309

Unit View

Dimensions / Applications

  • Height (in)2.36
  • Length (in)3.61
  • Weight (lb)0.53
  • Width (in)1.8
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingFair/Medium
  • Application - MachiningFair/Medium
  • Application - WeldingFair/Medium
  • ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working

Technical Details

  • Arm Length (in)1.89
  • Clamp Arm Height (in)0.89
  • Clamp Arm Length (in)1.89
  • Height Under Clamp Arm (in)0.89
  • Maximum Holding Capacity (lbf)350
  • Supplied?No

Product Information

  • Accessories2007208-M|307208-M|507107|307208-M|507107
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly307208-M
  • Spindle Included?No