Destaco Logo

Hold Down Clamps

DESTACO’s 305, 307, and 309 Series horizontal hold down clamps

MANUAL, HORIZONTAL HOLD-DOWN LOCKING CLAMPS – 305, 307, & 309 SERIES

DESTACO’s 305, 307, and 309 Series horizontal hold down clamps feature a compact design suitable for use in confined spaces, availability in stainless steel models, and availability with Destaco® Toggle Lock Plus™. These clamps are used in assembly/testing, light machining, closures, and woodworking

Features

  • Holding capacity up to 750 lbs (3,340 N)
  • Heavy Duty horizontal clamps with high strength and long life.
  • Low height design
  • Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Low silhouette hold down clamp features a handle that can be operated from either side or from behind
  • Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.

Markets

Product
Short Description
Maximum Holding Capacity (lbf)
Product Type
Standard Material
Service Environment
Handle Opening (+10°)
Clamp Arm Style
Clamp Arm Length (in)
Handle
Height Under Clamp Arm (in)
Base Mounting Style
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
Flanged Base, U-Bar150Horizontal Hold-Down Toggle ClampSteelNormal170U-Bar1.19Horizontal0.48FlangeNo900.148
a 305-U with Toggle Lock Plus150Horizontal Hold-Down Toggle ClampSteelNormal170U-Bar1.19Horizontal0.48FlangeNo900.13
Stainless Steel 305-U150Horizontal Hold-Down Toggle ClampStainless SteelNormal170U-Bar1.2Horizontal0.48FlangeNo900.13
a 307-U With Toggle Lock Plus350Horizontal Hold-Down Toggle ClampSteelNormal173U-Bar1.89Horizontal0.89FlangeNo920.53
Horizontal Hold Down Clamp350Horizontal Hold-Down Toggle ClampSteelNormal173U-Bar1.89Horizontal0.89FlangeNo920.53
Flanged Base, U-Bar750Horizontal Hold-Down Toggle ClampSteelNormal168U-Bar2.68Horizontal1.31FlangeNo901.4
Stainless Steel 307-U With Toggle Lock Plus350Horizontal Hold-Down Toggle ClampStainless SteelNormal173U-Bar1.89Horizontal0.89FlangeNo920.53
a 309-U with Toggle Lock Plus750Horizontal Hold-Down Toggle ClampSteelNormal168U-Bar2.68Horizontal1.31FlangeNo902.87
Stainless Steel 305-UR150Horizontal Hold-Down Toggle ClampStainless SteelNormal170U-Bar1.2Horizontal0.48FlangeNo900.13
Stainless Steel 309-U750Horizontal Hold-Down Toggle ClampStainless SteelNormal168U-Bar2.66Horizontal1.3FlangeNo902.87
Stainless Steel 307-U350Horizontal Hold-Down Toggle ClampStainless SteelNormal173U-Bar1.88Horizontal0.87FlangeNo920.53