
MANUAL, HORIZONTAL HOLD-DOWN LOCKING CLAMPS – 305, 307, & 309 SERIES

Visit Product Series:
Hold Down Clamps-305-307-309Unit View
Dimensions / Applications
- Height (in)3.53
- Length (in)5.19
- Weight (lb)2.87
- Width (in)2.47
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingFair/Medium
- Application - MachiningFair/Medium
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Woodworking
Technical Details
- Arm Length (in)2.67
- Clamp Arm Height (in)1.3
- Clamp Arm Length (in)2.66
- Height Under Clamp Arm (in)1.3
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accessories237943-M|237943|235906
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly237943
- Spindle Included?No