Destaco Logo

MANUAL, HORIZONTAL HOLD-DOWN LOCKING CLAMPS – 305, 307, & 309 SERIES

305-USS - Horizontal Hold-Down Clamp

305-USSHorizontal Hold-Down Toggle Locking Clamp, Stainless Steel Version of 305-U

Visit Product Series:

Hold Down Clamps-305-307-309

Unit View

Dimensions / Applications

  • Height (in)1.43
  • Length (in)2.21
  • Weight (lb)0.13
  • Width (in)1.02
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesFair/Medium
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingPoor/Low
  • ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Woodworking

Technical Details

  • Arm Length (in)1.2
  • Clamp Arm Height (in)0.48
  • Clamp Arm Length (in)1.2
  • Height Under Clamp Arm (in)0.48
  • Maximum Holding Capacity (lbf)200
  • Supplied?No

Product Information

  • Accessories201943-M|305908-M|102911
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly201943
  • Spindle Included?No