
MANUAL, HORIZONTAL HOLD-DOWN LOCKING CLAMPS – 305, 307, & 309 SERIES

Visit Product Series:
Hold Down Clamps-305-307-309Unit View
Dimensions / Applications
- Height (in)2.36
- Length (in)3.61
- Weight (lb)0.53
- Width (in)1.8
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingFair/Medium
- Application - MachiningFair/Medium
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Woodworking
Technical Details
- Arm Length (in)1.88
- Clamp Arm Height (in)0.87
- Clamp Arm Length (in)1.88
- Height Under Clamp Arm (in)0.87
- Maximum Holding Capacity (lbf)350
- Supplied?No
Product Information
- Accessories207943-M|442943|507907
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly207943
- Spindle Included?No