Destaco Logo
324-SS-M-50 | a 324-SS With 50mm Longer Hook

324-SS-M-50Vertical Pull-Action Latch Clamp, a 324-SS With 50mm Longer Hook

Unit View

Dimensions / Applications

  • Height (in)1.91
  • Length (in)5.46
  • Weight (lb)0.3
  • Width (in)1.38

Technical Details

  • Drawing Movement without Thumb Control (in)1.53
  • Max Hook Adjustment (in)0.5
  • Maximum Holding Capacity (lbf)500
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories324915-M-50|324901|324-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch Plate324901
  • Latch Plate Supplied?Yes
  • Product TypeVertical Pull-Action Latch Clamp
  • Standard MaterialStainless Steel