
Visit Product Series:
Pull Action Latch Clamps-324-334-344-374Unit View
Dimensions / Applications
- Height (in)2.55
- Length (in)6.09
- Weight (lb)0.7
- Width (in)1.56
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.04
- Max Hook Adjustment (in)0.86
- Maximum Holding Capacity (lbf)1000
- Supplied?No
Product Information
- Accessories334215-M-50|334101|334-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch Plate334101
- Latch Plate Supplied?Yes
- Product TypeVertical Pull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel