
Visit Product Series:
Pull Action Latch Clamps-324-334-344-374Unit View
Dimensions / Applications
- Height (in)2.37
- Length (in)4.1
- Weight (lb)0.6
- Width (in)1.56
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.04
- Max Hook Adjustment (in)0.81
- Maximum Holding Capacity (lbf)1000
- Spindle Included?No
- Supplied?No
Product Information
- Accessories334915|334901|334-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch Plate334901
- Latch Plate Supplied?Yes
- Product TypeVertical Pull-Action Latch Clamp
- Replacement Hook Assembly334915