Destaco Logo
334-SS-M-100 - Vertical Pull-Action Latch Clamp, a 334-SS w/ 100mm Longer  Hook

334-SS-M-100Vertical Pull-Action Latch Clamp, a 334-SS With 100mm Longer Hook

Unit View

Dimensions / Applications

  • Height (in)2.37
  • Length (in)8.04
  • Weight (lb)0.7
  • Width (in)1.56

Technical Details

  • Drawing Movement without Thumb Control (in)2.04
  • Max Hook Adjustment (in)0.81
  • Maximum Holding Capacity (lbf)1000
  • Supplied?No

Product Information

  • Accessories334915-M-100|334901|334-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Vertical)
  • Latch Plate334901
  • Latch Plate Supplied?Yes
  • Product TypeVertical Pull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialStainless Steel