
Visit Product Series:
Pull Action Latch Clamps-324-334-344-374Unit View
Dimensions / Applications
- Height (in)3.39
- Length (in)5.77
- Weight (lb)1.5
- Width (in)2.12
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.46
- Max Hook Adjustment (in)1.26
- Maximum Holding Capacity (lbf)2000
- Supplied?No
Product Information
- Accessories344215|344101|344-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch Plate344101
- Latch Plate Supplied?Yes
- Product TypeVertical Pull-Action Latch Clamp
- Replacement Hook Assembly344215