Visit Product Series:
Pull Action Latch Clamps-324-334-344-374Unit View
Dimensions / Applications
- Height (in)6.04
- Length (in)6.60
- Weight (lb)2.5
- Width (in)2.36
Technical Details
- Drawing Movement without Thumb Control (in)1.67
- Max Hook Adjustment (in)2.03
- Maximum Holding Capacity (lbf)4000
- Spindle Included?No
- Supplied?No
Product Information
- Accessories374215-M-50|375-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Vertical)
- Latch PlateNone
- Latch Plate Supplied?No
- Product TypeVertical Pull-Action Latch Clamp
- Standard MaterialSteel