Destaco Logo
375-B - Pull Action Latch Clamps

375-BPull Action Latch Clamp

Visit Product Series:

Pull Action Latch Clamps-375

Unit View

Dimensions / Applications

  • Length (in)10.19
  • Weight (lb)2.4
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)3.47
  • Max Hook Adjustment (in)0.69
  • Maximum Holding Capacity (lbf)4000
  • Supplied?No

Product Information

  • Accessories375509|385102|385902|375204|375509|375-ZB1
  • Base Mounting StyleWeld-on
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Latch Plate385102 / 375509
  • Latch Plate Supplied?No
  • Product TypePull-Action Latch Clamp
  • Replacement Hook Assembly375215
  • Spindle Included?No