
Pull Action, Manual Latch Clamps for Molding & Assembly Applications

PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 375 SERIES
Features
- Fixed stop automatically limits the handle travel at various clamping positions
- Patented Thumb Control Lever provides one-handed operation
Markets
| Product | Short Description | Product Type | Base Mounting Style | Standard Material | Max Hook Adjustment (in) | Drawing Movement without Thumb Control (in) | Maximum Holding Capacity (lbf) | Hook Type | Weight (lbs) |
|---|---|---|---|---|---|---|---|---|---|
| Pull Action Latchclamp With Release Lever | Pull-Action Latch Clamp | Flange | Steel | 0.69 | 3.5 | 4000 | U-Hook (Horizontal) | 3 | |
| CLAMP, PULL-ACTION | Pull-Action Latch Clamp | Flange | Steel | 0.69 | 3.5 | 4000 | U-Hook (Horizontal) | 2.8 | |
| Pull Action Latchclamp | Pull-Action Latch Clamp | Weld-on | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.4 | |
| Pull Action Latchclamp With Longer Hook | Pull-Action Latch Clamp | Flange | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.8 | |
| a 375-BR With 100 mm Long Hook | Pull-Action Latch Clamp | Weld-on | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.62 | |
| Pull Action Latchclamp With Release Lever | Pull-Action Latch Clamp | Weld-on | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.4 | |
| a 375-R With 25mm Long Hook | Pull-Action Latch Clamp | Flange | Steel | 0.69 | 3.5 | 4000 | U-Hook (Horizontal) | 2.9 | |
| a 375-Br With 50m Longer Hook | Pull-Action Latch Clamp | Weld-on | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.62 | |
| Pull Action Latchclamp With Longer Hook | Pull-Action Latch Clamp | Flange | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.8 | |
| Pull Action Latch Clamp w/ Release Lever, Longer Hook | Pull-Action Latch Clamp | Flange | Steel | 0.69 | 3.5 | 4000 | U-Hook (Horizontal) | 2.9 | |
| a 375-B With 25 mm Long Hook | Pull-Action Latch Clamp | Weld-on | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.56 | |
| Pull Action Latchclamp With Longer Hook | Pull-Action Latch Clamp | Flange | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.8 | |
| a 375-R With 100mm Long Hook | Pull-Action Latch Clamp | Flange | Steel | 0.69 | 3.5 | 4000 | U-Hook (Horizontal) | 2.9 | |
| Pull-Action Latch Clamp | Pull-Action Latch Clamp | Weld-on | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.4 | |
| a 375-B With 100 mm Long Hook | Pull-Action Latch Clamp | Weld-on | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.4 | |
| a 375-BR With 25 mm Long Hook | Pull-Action Latch Clamp | Weld-on | Steel | 0.69 | 3.47 | 4000 | U-Hook (Horizontal) | 2.62 |