
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 375 SERIES

Unit View
Dimensions / Applications
- Height (in)4.19
- Length (in)10.19
- Weight (lb)2.8
- Width (in)3.13
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)3.5
- Max Hook Adjustment (in)0.69
- Maximum Holding Capacity (lbf)4000
- Supplied?No
Product Information
- Accessories375509|385102|385902|375204|385102|375-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- HandleHorizontal
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate385102 / 375509
- Latch Plate Supplied?No
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly375215