
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 375 SERIES

Unit View
Dimensions / Applications
- Length (in)14.13
- Weight (lb)2.9
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)3.5
- Max Hook Adjustment (in)0.69
- Maximum Holding Capacity (lbf)4000
- Supplied?No
Product Information
- Accessories375509|385102|385902
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate385102 / 375509
- Latch Plate Supplied?No
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly375215
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F375-R.jpg%2Frename%2F375-R.png&w=3840&q=75)