Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PULL ACTION LATCH CLAMPS FOR MOLDING, ASSEMBLY & CLOSURES – 375 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Pull Action Latch Clamps
Pull Action Latch Clamps-375
375-BR-M-25 - a 375-BR With 25 mm Long Hook
375-BR-M-25 - a 375-BR With 25 mm Long Hook
Email product details
Visit Product Series:
Pull Action Latch Clamps-375
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
11.17
Weight (lb)
2.62
Technical Details
Drawing Movement without Thumb Control (in)
3.47
Max Hook Adjustment (in)
0.69
Maximum Holding Capacity (lbf)
4000
Supplied?
No
Product Information
Base Mounting Style
Weld-on
Brand
DESTACO
Handle Color
Red
Hook Type
U-Hook (Horizontal)
Latch Plate
385102 / 375509
Latch Plate Supplied?
No
Product Type
Pull-Action Latch Clamp
Replacement Hook Assembly
375215
Spindle Included?
No
Standard Material
Steel
Show More
CAD / Configure
Resources
FAQs
Articles
Related Products
375 Series
375-BR-M-50 - a 375-Br With 50m Longer Hook
Add to quote
Explore
375 Series
375-BR-M-100 - a 375-BR With 100 mm Long Hook
Add to quote
Explore