Destaco Logo
375-BR-M-100 - 375-BR with 100mm longer hook

375-BR-M-100Pull-Action Latch Clamp, a 375-BR With 100 mm Long Hook

Visit Product Series:

Pull Action Latch Clamps-375

Unit View

Dimensions / Applications

  • Height (in)4.19
  • Length (in)14.13
  • Weight (lb)2.62
  • Width (in)2.50

Technical Details

  • Drawing Movement without Thumb Control (in)3.47
  • Max Hook Adjustment (in)0.69
  • Maximum Holding Capacity (lbf)4000
  • Spindle Included?No
  • Supplied?No

Product Information

  • Base Mounting StyleWeld-on
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Latch Plate385102 / 375509
  • Latch Plate Supplied?No
  • Product TypePull-Action Latch Clamp
  • Replacement Hook Assembly375215
  • Standard MaterialSteel
  • Toggle Lock PlusYes