Destaco Logo
375-R with 6.63 Inch Long Hook (25mm Longer than 375-R)

375-R-M-25Pull-Action Latch Clamp, a 375-R With 25mm Long Hook

Visit Product Series:

Pull Action Latch Clamps-375

Unit View

Dimensions / Applications

  • Height (in)4.19
  • Length (in)11.17
  • Weight (lb)2.9
  • Width (in)3.13
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)3.5
  • Max Hook Adjustment (in)0.69
  • Maximum Holding Capacity (lbf)4000
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories375509|385102|385902
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Latch Plate385102 / 375509
  • Latch Plate Supplied?No
  • Product TypePull-Action Latch Clamp
  • Replacement Hook Assembly375215
  • Standard MaterialSteel