Destaco Logo
385-L-M-50 | 385-L w/ 50mm Long Hook

385-L-M-50Pull-Action Latch Clamp, a 385-L With A 50mm Long Hook

Visit Product Series:

Pull Action Latch Clamps-385

Unit View

Dimensions / Applications

  • Height (in)2.75
  • Length (in)12.09
  • Weight (lb)3.3
  • Width (in)3.13
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)2.31
  • Maximum Holding Capacity (lbf)7500.0
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories375509|385102|385902|385215-M-50|385102|385-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Product TypePull-Action Latch Clamp
  • Standard MaterialSteel