
Pull Action, Manual Latch Clamps for Molding & Assembly Applications

PULL ACTION LATCH CLAMPS WITH THUMB CONTROL LEVER – 385 SERIES
Features
- Fixed stop automatically limits the handle travel at various clamping positions
- Patented Thumb Control Lever provides one-handed operation
Markets
| Product | Short Description | Maximum Holding Capacity (lbf) | Standard Material | Product Type | Max Hook Adjustment (in) | Drawing Movement without Thumb Control (in) | Base Mounting Style | Hook Type | Weight (lbs) |
|---|---|---|---|---|---|---|---|---|---|
| 385-R | Pull Action Latchclamp With Release Lever | 7500 | Steel | Pull-Action Latch Clamp | 1.07 | 2.19 | Flange | U-Hook (Horizontal) | 3.4 | |
| Stainless Steel 385-R | 7500 | Stainless Steel | Pull-Action Latch Clamp | 1.07 | 2.31 | Flange | U-Hook (Horizontal) | 3.31 | |
| Low Profile Handle | 7500 | Steel | Pull-Action Latch Clamp | 1.07 | 2.31 | Flange | U-Hook (Horizontal) | 3.31 | |
| 385 CLAMPPULL-ACTION | 7500 | Steel | Pull-Action Latch Clamp | 1.07 | 2.19 | Flange | U-Hook (Horizontal) | 3.3 | |
| a 385-L With 100mm Longer Hook | 7500 | Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.3 | ||
| 385-RSS | Stainless Steel 385-R | 7500 | Stainless Steel | Pull-Action Latch Clamp | 1.07 | 2.31 | Flange | U-Hook (Horizontal) | 3.4 | |
| a 385-R With 100mm Longer Hook | 7500 | Steel | Pull-Action Latch Clamp | 2.19 | Flange | U-Hook (Horizontal) | 3.4 | ||
| a 385-RSS With 25mm Longer Hook | 7500 | Stainless Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.4 | ||
| a 385 With 50mm Longer Hook | 7500 | Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.3 | ||
| a 385-RSS With 100mm Longer Hook | 7500 | Stainless Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.4 | ||
| a 385-SS With 25mm Longer Hook | 7500 | Stainless Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.31 | ||
| a 385-R With 25mm Longer Hook | 7500 | Steel | Pull-Action Latch Clamp | 2.19 | Flange | U-Hook (Horizontal) | 3.4 | ||
| a 385-R With 50mm Longer Hook | 7500 | Steel | Pull-Action Latch Clamp | 2.19 | Flange | U-Hook (Horizontal) | 3.4 | ||
| a 385-L With A 50mm Long Hook | 7500 | Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.3 | ||
| a 385 With 100mm Longer Hook | 7500 | Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.3 | ||
| a 385-SS With 100mm Longer Hook | 7500 | Stainless Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.31 | ||
| a 385-SS With 50mm Longer Hook | 7500 | Stainless Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.31 | ||
| a 385 With 25mm Longer Hook | 7500 | Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.3 | ||
| a 385-RSS With 50mm Longer Hook | 7500 | Stainless Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.4 | ||
| a 385-L With 25m Longer Hook | 7500 | Steel | Pull-Action Latch Clamp | 2.31 | Flange | U-Hook (Horizontal) | 3.3 |