Destaco Logo

PULL ACTION LATCH CLAMPS WITH THUMB CONTROL LEVER – 385 SERIES

385-R - Pull Action Latch Clamps

385-R385-R | Pull-Action Latch Clamp With Release Lever

Visit Product Series:

Pull Action Latch Clamps-385Toggle-Lock

Unit View

Dimensions / Applications

  • Height (in)3.67
  • Length (in)9.65
  • Weight (lb)3.4
  • Width (in)3.13
  • Product ApplicationCLAMPING

Technical Details

  • Drawing Movement without Thumb Control (in)2.19
  • Max Hook Adjustment (in)1.07
  • Maximum Holding Capacity (lbf)7500.0
  • Supplied?No

Product Information

  • Accessories375509|385102|385902|385215|385102|385-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • HandleHorizontal
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Latch Plate385102 / 375509
  • Latch Plate Supplied?No
  • Product TypePull-Action Latch Clamp
  • Replacement Hook Assembly385104