
PULL ACTION LATCH CLAMPS WITH THUMB CONTROL LEVER – 385 SERIES

Visit Product Series:
Pull Action Latch Clamps-385Unit View
Dimensions / Applications
- Height (in)2.75
- Length (in)11.10
- Weight (lb)3.3
- Width (in)3.13
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.31
- Maximum Holding Capacity (lbf)7500.0
- Supplied?No
Product Information
- Accessories375509|385102|385902|385215-M-25|385102|385-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Product TypePull-Action Latch Clamp
- Spindle Included?No
- Standard MaterialSteel