Destaco Logo

PULL ACTION LATCH CLAMPS WITH THUMB CONTROL LEVER – 385 SERIES

385-L-M-100 | 385-L WITH 100mm LONGER HOOK (385104-247 HOOK)

385-L-M-100Pull-Action Latch Clamp, a 385-L With 100mm Longer Hook

Visit Product Series:

Pull Action Latch Clamps-385

Unit View

Dimensions / Applications

  • Height (in)2.75
  • Length (in)14.06
  • Weight (lb)3.3
  • Width (in)3.13

Technical Details

  • Drawing Movement without Thumb Control (in)2.31
  • Maximum Holding Capacity (lbf)7500.0
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories375509|385102|385902|385215-M-100|385102|385-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Product TypePull-Action Latch Clamp
  • Standard MaterialSteel