Destaco Logo

PULL ACTION LATCH CLAMPS WITH THUMB CONTROL LEVER – 385 SERIES

385-SS-M-25 - Stainless Steel, Pull-Action Latch Clamp w/ 25mm Hook

385-SS-M-25Stainless Steel, Pull-Action Latch Clamp, a 385-SS With 25mm Longer Hook

Visit Product Series:

Pull Action Latch Clamps-385

Unit View

Dimensions / Applications

  • Length (in)10.63
  • Weight (lb)3.31

Technical Details

  • Drawing Movement without Thumb Control (in)2.31
  • Maximum Holding Capacity (lbf)7500.0
  • Supplied?No

Product Information

  • Accessories385915-M-25|385902|385-ZB1
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Hook TypeU-Hook (Horizontal)
  • Product TypePull-Action Latch Clamp
  • Spindle Included?No
  • Standard MaterialStainless Steel