
PULL ACTION LATCH CLAMPS WITH THUMB CONTROL LEVER – 385 SERIES

Visit Product Series:
Pull Action Latch Clamps-385Unit View
Dimensions / Applications
- Height (in)3.67
- Length (in)9.65
- Weight (lb)3.31
- Width (in)3.13
Technical Details
- Drawing Movement without Thumb Control (in)2.31
- Max Hook Adjustment (in)1.07
- Maximum Holding Capacity (lbf)7500.0
- Supplied?No
Product Information
- Accessories385915|385902|385-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Latch Plate385902
- Latch Plate Supplied?No
- Product TypePull-Action Latch Clamp
- Replacement Hook Assembly385915
- Spindle Included?No