
Visit Product Series:
Pull Action Latch Clamps-385Unit View
Dimensions / Applications
- Height (in)3.67
- Length (in)13.59
- Weight (lb)3.4
- Width (in)3.13
- Product ApplicationCLAMPING
Technical Details
- Drawing Movement without Thumb Control (in)2.19
- Maximum Holding Capacity (lbf)7500.0
- Spindle Included?No
- Supplied?No
Product Information
- Accessories375509|385102|385902|385215-M-100|385102|385-ZB1
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Hook TypeU-Hook (Horizontal)
- Product TypePull-Action Latch Clamp
- Standard MaterialSteel
- Toggle Lock PlusYes