
Unit View
Dimensions / Applications
- Height (in)4.16
- Length (in)8.51
- Weight (lb)1.12
- Width (in)0.75
- Product ApplicationCLAMPING
Technical Details
- Clamping Force (lb)700
- Jaw Depth (in)2.72
- Jaw Width (in)1.75
- Maximum Holding Capacity (lbf)700
- Release MechanismTwo-Way Trigger
- Spindle Included?No
- Spindle Part Number491203-M
- Spindle ThreadM10
- Supplied?Yes
Product Information
- Accessories491203-M|491203-M
- BrandDESTACO
- Handle ColorRed
- MaterialCarbon Steel Hex Head Bolt
- Product TypeSqueeze Action Plier Clamp
- Standard MaterialSteel