
Manual Clamping
Squeeze Action Manual Clamps

STEEL, SQUEEZE ACTION PLIER CLAMPS FOR ASSEMBLY & WELDING – 460 & 480 SERIES
Features
- Clamps lock automatically when closing
- Features the DESTACO trigger release for easy one-hand opening
- Most models feature jaws drop-forged in steel
- Forged models are heat-treated alloy steel and machined to close tolerances.
Markets
| Product | Short Description | Maximum Holding Capacity (lbf) | Product Type | Number Of Adjustable Spindles | Jaw Width (in) | Standard Material | Jaw Depth (in) | Weight (lbs) | Spindle Thread |
|---|---|---|---|---|---|---|---|---|---|
| Squeeze Action Clamp | 700 | Squeeze Action Plier Clamp | 1 | 1.75 | Steel | 2.72 | 1.2 | M10 | |
| Squeeze Action, Plier Clamp | 1200 | Squeeze Action Plier Clamp | 2 | 3.83 | Steel | 2.56 | 2.01 | M10 | |
| Squeeze-Action Clamp | 700 | Squeeze Action Plier Clamp | 2 | 1.75 | Steel | 2.72 | 1.12 | M10 | |
| Squeeze Action Clamp | 700 | Squeeze Action Plier Clamp | 2 | 3 | Steel | 2.72 | 1.19 | M10 | |
| Squeeze Action, Plier Clamp | 1000 | Squeeze Action Plier Clamp | 2 | 6 | Steel | 2.56 | 2.31 | M10 | |
| Squeeze Action Clamp, heavy duty line of forged alloy steel | 1200 | Squeeze Action Plier Clamp | 1 | 1.7 | Steel | 2.56 | 1.8 | M10 |