
STEEL, SQUEEZE ACTION PLIER CLAMPS FOR ASSEMBLY & WELDING – 460 & 480 SERIES

Unit View
Dimensions / Applications
- Length (in)8.51
- Weight (lb)1.2
- Product ApplicationCLAMPING
Technical Details
- Clamping Force (lb)700
- Jaw Depth (in)2.72
- Jaw Width (in)1.75
- Maximum Holding Capacity (lbf)700
- Release MechanismTwo-Way Trigger
- Spindle Part Number468206-M/2102056-M
- Spindle ThreadM10
- Supplied?Yes
Product Information
- Accessories210206-M|210206|468206|468206-M
- BrandDESTACO
- Handle ColorRed
- MaterialCarbon Steel Swivel Foot
- Product TypeSqueeze Action Plier Clamp
- Spindle Included?No
- Standard MaterialSteel
%3Afill(white)%2Fcatsy.1004%2F463.jpg%2Frename%2F463.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F462-2.jpg%2Frename%2F462-2.png&w=3840&q=75)