Destaco Logo

STEEL, SQUEEZE ACTION PLIER CLAMPS FOR ASSEMBLY & WELDING – 460 & 480 SERIES

486 - Squeeze Action Plier Clamp

486Squeeze Action, Plier Clamp

Visit Product Series:

Squeeze Action Clamps-460-480

Unit View

Dimensions / Applications

  • Height (in)7.92
  • Length (in)9.15
  • Weight (lb)2.31
  • Width (in)0.69
  • Product ApplicationCLAMPING

Technical Details

  • Jaw Depth (in)2.56
  • Jaw Width (in)6
  • Maximum Holding Capacity (lbf)1000
  • Release MechanismTwo-Way Trigger
  • Spindle Included?No
  • Spindle Part Number240203-M
  • Spindle ThreadM10
  • Supplied?Yes

Product Information

  • Accessories240203-M
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeSqueeze Action Plier Clamp
  • Standard MaterialSteel