Destaco Logo

STEEL, SQUEEZE ACTION PLIER CLAMPS FOR ASSEMBLY & WELDING – 460 & 480 SERIES

484 - Squeeze Action Plier Clamp

484Squeeze Action, Plier Clamp

Visit Product Series:

Squeeze Action Clamps-460-480

Unit View

Dimensions / Applications

  • Height (in)5.98
  • Length (in)9.15
  • Weight (lb)2.01
  • Width (in)0.69
  • Product ApplicationCLAMPING

Technical Details

  • Clamping Force (lb)1200
  • Jaw Depth (in)2.56
  • Jaw Width (in)3.83
  • Maximum Holding Capacity (lbf)1200
  • Release MechanismTwo-Way Trigger
  • Spindle Included?No
  • Spindle Part Number468206-M/210203-M
  • Spindle ThreadM10
  • Supplied?Yes

Product Information

  • Accessories468206-M|468206-M|210203-M
  • BrandDESTACO
  • Handle ColorRed
  • MaterialCarbon Steel Swivel Foot and Hex Head Bolt
  • Product TypeSqueeze Action Plier Clamp
  • Standard MaterialSteel